IESNA:LM-63-2002
[TEST]P1055659
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1128
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
964 955 950 943 932 917 901 883 861 838
813 785 756 725 694 661 628 594 557 522
486 450 415 379 343 307 270 232 196 160
126 93 63 35 12 0 0
964 968 959 947 929 905 878 848 814 777
737 695 651 605 557 509 462 413 365 319
273 229 184 145 107 74 45 31 22 14
8 3 1 0 0 0 0
964 957 941 917 883 845 798 747 689 628
563 499 436 373 314 257 203 154 109 72
39 28 22 17 12 8 5 3 2 1
1 1 1 1 0 0 0
964 956 934 899 853 798 735 665 589 511
435 362 292 228 169 117 74 37 27 22
16 12 8 5 3 2 1 1 1 1
1 1 1 1 1 1 0
964 957 938 899 846 785 715 636 554 472
394 317 247 186 128 81 41 28 22 17
12 8 5 3 2 1 1 1 1 0
1 0 0 0 0 0 0
